Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Company
Schiedel
Description
Pipe 1000mm - ICS 25
Bill of material
Pipe 80/1000/0,5/316/BA/ICS25
MAT
Material
116493
EAN
EAN/UPC-Code
4037494919736
SYS
System
ICS25
SAP
SAP Shorttext
Pipe 80/1000/0,5/316/BA/ICS25
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
80 mm
EXT
ext Ø
130 mm
A
955 mm
NL
Nominal lenght
1000 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
3.99 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices